Termix Novi-product-category

Termix Novi

Applications
The Termix Novi is an instantaneous water heater featuring superb heat extraction and high performance. The Termix Novi is suitable for flats, single-family houses as well as for small apartment buildings. The water heater is available in two sizes, either for 1 apartment, or up to 4 apartments. The Termix Novi is applicable for decentralized heating systems – as well as for district heating networks with summer operation at low temperatures or with changes in differential pressure. The heat exchanger in Termix Novi cools the district heating water very efficiently, thereby creating a very good operation economy.

Domestic hot water (DHW)
The domestic hot water is prepared in the heat exchanger and the temperature is regulated by a flow-compensated temperature controller with a integrated differential pressure controller. The Danfoss IHPT valve ensures a stable hot water temperature by varying differential pressure without the need for readjusting the valve. This protects the heat exchanger against overheating and lime scale formation. Furthermore the IHPT valve has an integrated idle temperature controller, which keeps the house supply line warm. This shortens the waiting periods during summer when the heating system is in reduced operation, which is ideal where high comfort is requested.
​​​​​​​
Options
The water heater can be supplied with a built in non-return valve and safety valve mounted in the cold water supply. The water heater can also be supplied with a thermostatic circulation valve and a non-return and pressure equalizer (GTU).

Features and benefits

  • Instantaneous water heater
  • Capacity: up to 58,5 kW DHW
  • DHW in sufficient quantity
  • Operates independently of differential pressure and flow temperature
  • Minimum space required for installation
  • Pipes and plate heat exchanger made of stainless steel
  • Minimized risk of lime scale and bacteria formation
  • Optimum temperature regulation up to DH supply temperature 100 °C