Termix BV-FI-product-category

Termix BV-FI

The Termix BV-FI is an instantaneous water heater featuring superb heat extraction and high performance. The substation is delivered with electronic controls.

Features and benefits

  • Fully insulated
  • DHW in sufficient quantity
  • Instantaneous DHW production
  • Water heater for apartment buildings
  • Electronic control
  • Operates independently of differential pressure and flow temperature
  • Pipes and plate heat exchanger made of stainless steel
  • Minimized risk of lime scale and bacteria formation