VXe Solo H OP HT, without key-product-category

VXe Solo H OP HT, without key

Application
The VXe Solo H OP HT (ECL310) is a fully insulated substation for indirect heating with one heating circuit featuring high performance and simple operation. VXe Solo H OP HT is especially suitable for two-pipe systems such as systems with radiator heating. Designed for wall-mounting with pipes connection in bottom. The heating circuit is controlled by electronic temperature controller Danfoss ECL 310. The VXe Solo H HT can be connected in either high or low temperature district heating networks (Tmax= 130°C).

District heating (DH)
The substation is prefabricated with interconnecting components such as fitting piece and sensor pockets for insertion of a heat meter installed in the DH return line, as well as strainers, thermometers and ball valves. The heating temperature is controlled by an electronic ECL 310 controller with weather compensation, which enables further energy savings.
​​​​​​​
Heating (HE)
The heating side consists of a stainless steel plate heat exchanger and the VXe Solo H OP HT substation is available with heat exchanger types XB 06H-26 and XB 06H-40 for radiator heating. The heating side also features safety valve, connection for an expansion vessel, strainer, thermometers, manometer and ball valves. The HE circuit is controlled by the district energy class pressure independent control valve AVQM together with the AMV actuator with or without safety function, - the temperature by means of an electronic temperature controller (ECL 310).
​​​​​​​
Mounting of heat meter
The substation is equipped with ¾” fitting pieces in the DH return line for fitting of a heat meter. Calculator of the heat meter can be mounted into a special chamber, that is designed for easy reading.

Features and benefits

  • Connectivity with LeanHeat Monitor for monitoring and remote setting
  • Fully insulated with very low heat losses
  • Indirect heating, 1 HE circuit
  • Customer-specific solutions, specially adapted to the applicable technical regulations
  • Ensuring the lowest return temperature by special Danfoss technologies exclusively developed for substations
  • Advanced electronic control of heating (HE) with weather compensation and remote access possibility
  • Capacity: 25 -47 kW HE
  • Minimum space required for installation
  • Primary pipes are welded. All other pipes and plate heat exchanger are made of stainless steel AISI316/314, connections with EPDMgaskets
  • Dezincification-free brass CuZn39Pb3