VXe Solo HWP HT-product-category

VXe Solo HWP HT

The VXe Solo HWP HT (ECL 310/A337) is a fully insulated substation for indirect heating with one heating circuit and primary connection for DHW cylinder featuring high performance and simple operation.

Features and benefits

  • Connectivity with LeanHeat Monitor for monitoring and remote setting
  • Fully insulated with very low heat losses
  • Indirect heating, 1 HE circuit
  • Primary connection for DHW cylinder
  • Ensuring the lowest return temperature by special Danfoss technologies exclusively developed for substations
  • Customer-specific solutions, specially adapted to the applicable technical regulations
  • Electronic control of heating (HE) temperature
  • Capacity: 25 – 47 kW HE / 28 kW FH
  • Minimum space required for installation
  • Primary pipes are welded. All other pipes and plate heat exchanger are made of stainless steel AISI316/314, connections with EPDM gaskets