Akva Lux II VXe HT-product-category

Akva Lux II VXe HT

Akva Lux II VXe HT is a fully insulated district heating substation for indirect heating and instantaneous domestic hot water, featuring high performance and simple operation.

Features and benefits

  • Possibility to connect LeanHeat Monitor for remote parameters setting and monitoring
  • Fully insulated with very low heat losses
  • Indirect heating, DHW heating based on flow principle
  • Ensuring the lowest return temperature by special Danfoss technologies specifically developed for substations
  • Customer-specific solutions, specially adapted to the applicable technical regulations
  • Advanced electronic control of Domestic Hot ware (DHW) and heating (HE) with weather compensation
  • Capacity: 25 - 50 kW HE / 25 kW FH 35 – 75 kW DHW
  • Minimum space required for installation
  • Primary pipes are welded. All other pipes and plate heat exchanger are made of stainless steel AISI316/314, connections with EPDM gaskets
  • Dezincification-free brass CuZn39Pb3