Termix Solar S+-product-category

Termix Solar S+

Wall-mounted domestic hot water module for flats, single-family houses and apartment buildings.

Features and benefits

  • Domestic hot water module with tap capacity of up to 30l/min. at 84 kW
  • Thermostatic control
  • Operates independently of differential pressure and flow temperature
  • Heat exchanger made of stainless steel; ideal for areas with known copper corrosion
  • High efficiency pump capable of 7m head
  • Reliable long-life AVTB regulation valve