Termix One Solar-product-category

Termix One Solar

The Termix One Solar is an instantaneous water heater, featuring superb heat extraction and high performance.

Features and benefits

  • Domestic hot water module
  • DHW regulation with an accelerated thermostatic control
  • Capacity: Up to 90 kW on DHW
  • DHW in sufficient quantity
  • Operates independent of differential pressure and flow temperature
  • Pipes and plate heat exchanger made of stainless steel
  • Minimized risk of lime scale and bacteria formation