EvoFlat MSS-product-category

EvoFlat MSS

The EvoFlatTM MSS is a district heating flat station for direct heating with mixing circuit and instantaneous domestic hot water. Innovative self-acting TPC – M controller for control of heating and DHW temperature. Designed for wall mounting or built in wall.

Features and benefits

  • Flat station for direct heating with mixing
  • No retightening of internal connections
  • Capacity: 15 kW HE, 37-55 kW DHW
  • Minimum space required for installation
  • Built-in or wall-mounted variant
  • Pipes and plate heat exchanger made of
  • Constant DHW temperature even
  • Minimized risk of lime scale and bacteria