RAVI-product-category

RAVI

RAVI is self-acting thermostatic actuator primarily for use for temperature control of small hot water cylinders - either storage type cylinders or instantaneous hot water heaters.

RAVI can be combined with 2-way valves:
• RAV-/8,
• VMT-/8 and
• VMA
​​​​​​Controller closes on rising temperature.

The temperature controller is type-tested according to EN 14597.

Main data:

  • DN 10-25
  • kv 0.25 -4.0 m3/h
  • PN 10
  • Setting range: 43 … 65 °C
  • Temperature:
  - Circ. water / glycolic water up to 30 %:
   2 … 120 °C with RAV-/8, VMT-/8
   2 … 130 °C with VMA valves
  • Return mounting

Features and benefits

  • Ensures reliable hot water temperature regulation without external power, improving comfort and safety.
  • Easy installation and maintenance with return mounting, supporting long service life and energy-efficient operation.