Chrome plated radiator valves
Product types shown: 1

RA-NCX & RLV-CX
RA-NCX and RLV-CX are series of chrome plated radiator valves and lockshield valves, specifically designed for use with design radiators. All types of thermostatic sensors in the Danfoss RA 2000 series and RAX design series can be used with RA-NCX. Compression fittings are available in chrome finish. The complete gland seal can be replaced without draining down the system.