AB-QM 4.0 Flexo-product-category

AB-QM 4.0 Flexo

Danfoss AB-QM 4.0 Flexo with AB-QM valve, 3-way ball valve design, and 80 mm center distance is a compact and time-saving connection set. It’s designed for creating optimal hydronic balance in cooling and heating applications with the variable flow (such as fan coil units (FCU) or chilled beams). Flow is controlled by the AB-QM pressure independent control valve to avoid overflow and reduced efficiency of the thermal unit.

Features and benefits

  • Installation:
  • Service (enable fast servicing, maintenance and troubleshooting):
  • Energy efficiency: