TPOne-product-category

TPOne

Effortless control: Danfoss TPOne is an intelligent programmable room thermostat, simplifying heating control with practical innovations. Danfoss TPOne represents a leap in intelligent heating control. This programmable room thermostat integrates practical and user-friendly innovations, catering to various domestic heating control needs. Its design ensures easy installation and straightforward operation. TPOne consolidates the functionality of existing TP models into one sleek unit. With a focus on simplicity and efficiency, it stands as a user-friendly solution for effective and intelligent heating control in residential settings.

Features and benefits

  • Seperate User & Installer Setting Menus
  • Holiday Scheduler
  • Upper and Lower Temperature Limits
  • Capacitive Touch Button Control
  • Push Button Lock
  • °C or °F Selectable Display
  • Audible Button Click (selectable)
  • Frost Protect Temperature Setting
  • Selectable Domestic Hot Water Channel
  • Clear Text Display (7 Languages)