DEVIreg™ Touch-product-category

DEVIreg™ Touch

The DEVIreg™ Touch is an intuitive programmable timer thermostat used for controlling electrical floor heating elements. The thermostat is designed for fixed installation only and due to the special designed 2-part construction it fits a wide range of frames and sensors. The DEVIreg™ Touch is fast and intuitive to setup using the built-in wizard. It has an energy-saving program – including an optimum start/end control ensuring the desired temperature at the correct time and thereby reducing the heating costs.

Features and benefits

  • Big 2" touch screen
  • Built-in setup wizard
  • Easy and intuitive
  • Adaptive PWM function
  • Fits several single and multiple frames
  • Fits several competitor NTC
  • Optional code setup
  • Easy online troubleshooting
  • EN/IEC 60730-1 (general)
  • EN/IEC 60730-2-9 (thermostat)