DEVIreg™ Smart-product-category

DEVIreg™ Smart

DEVIreg™ Smart: Intelligent timer thermostat for electrical floor heating, with flush or on-wall installation and versatile frame compatibility. DEVIreg™ Smart is an intuitive programmable thermostat designed for controlling electrical floor heating elements. Its versatile installation options include flush-mounting into a standard wall box or on-wall installation with a special box. The thermostat's unique 2-part construction ensures compatibility with a wide range of frames and sensors. With a focus on practicality, DEVIreg™ Smart provides efficient control for electrical floor heating, offering a user-friendly solution that adapts seamlessly to various installation scenarios and frames.

Features and benefits

  • Wi-Fi Connectivity
  • Remote Controllable via DEVIsmart™
  • A single DEVIreg™ Smart thermostat
  • Can communicate with two mobile
  • With one DEVIsmart™ App
  • Adaptive PWM function
  • Fits many foreign single and multiple
  • Fits many foreign competitive NTC
  • EN/IEC 60730-1 (general)
  • EN/IEC 60730-2-9 (thermostat)