DEVIreg™ 330 серии-product-category

DEVIreg™ 330 серии

DEVIreg™ 330 is a line of simple electronic thermostats to be installed in electric cabinets with DIN rail attachment. To measure and control the desired temperature either a wire sensor (in the set) or an external indoor/outdoor air sensor must be used. The thermostat must be installed via an all-pole disconnection switch. It has a LED indicating showing standby (green light) and heating (red light) periods. DEVIreg™ 330 has a relay with 2 contact pairs - NO (normally opened) and NC (normally closed), and are supposed to be used for heating and cooling systems. Additionally, NO and NC contact pairs are not wetted by a voltage source inside the thermostats, and can be used for control systems with any voltage up to 250 V. The series is designed with thermostats in three temperature range.

Features and benefits

  • For DINrail mounting
  • Low temperature area
  • Low standby consumption
  • LED indicator
  • EN/IEC 60730-1 (general)
  • EN/IEC 60730-2-9 (thermostat)