DEVItemp™-product-category

DEVItemp™

The DEVItemp™ fan heater is a complete portable heating system that provides a temporary but effcient heating solution. The fan heater is designed to withstand heat and cold, damp and heavy use on construction sites. The built-in thermostat ensures that the required temperature remains constant, while keeping electricity consumption as low as possible. The fan heater can be used as a portable heater or be permanently installed.

Features and benefits

  • Rugged construction
  • Corrosion-resistant
  • Portable or permanent
  • Easy regulation, fve-step control unit
  • Thermostat to ensure required tem-
  • IP Class 44
  • IEC60335-2-30