PX-product-category

PX

The PX thermostat is designed for temperature control applications (pipe freeze protection, roof & gutter de-icing or snow melting) in ordinary areas. The unit is housed in a weatherproof NEMA 4X enclosure. The PX thermostat can be used in an ambient-sensing mod, line sensing mode or used to control a contactor coil.

Features and benefits

  • Automatic activation-reduced operational costs
  • Large, readily visible dial
  • Rugged, weather-resistant, water-tight enclosure
  • Built from corrosion-resistant materials