ECtemp 530, ECtemp 531 ECtemp 532-product-category

ECtemp 530, ECtemp 531 ECtemp 532

ECtemp 530/531/532 is a line of simple electronic 15 Amps thermostats with a 2-pole switch and for flush-mounted fixing. The thermostats are used to control indoor floor heating systems.

Features and benefits

  • 2-pole safety breaker
  • Low standby consumption
  • Sensor failure monitoring
  • LED indication for fault
  • Frost protection
  • EN/IEC 60730-1 (general)
  • EN/IEC 60730-2-9 (thermostat)