Нагревателни рогозки
Product types shown: 11

ECasphalt
ECasphalt ready-made heating cable mat is an extremely high-quality, 360° fully screened twin conductor cable with a very robust outer sheath (UV resistant) fixed on the plastic mesh. It is designed especially for embedding directly into max. 240 °C mastic or asphalt concrete (road asphalt). Heating cable must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. The cold lead has solid conductors ensuring fast installation with a clearly visible connection. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our extended Danfoss Warranty.*An EPD is a document used to communicate transparently, the quantified environmental impacts of a product over its life cycle stages.

ECcomfort
ECcomfort is an high-quality, 360° fully screened self-adhesive all-in-one mat with FEP insulated conductors and a red PVC outer sheath (non UV stable). The round profile, low height (only 4,5 mm) and robust construction ensures a fast, simple and safe installation perfect for renovating existing floors. The cold lead is an installation cable with solid conductors ensuring fast installation. A clearly visible connection avoids accidentally installing the heated cable in the wall. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our full-service warranty Danfoss warranty.

ECflex
ECflex readymade heating mat is an extremely high-quality, 360° fully screened twin conductor cable with a tough outer sheath (not UV resistant) fixed on the plastic mesh. Its round profile and robust construction ensures a fast, simple and safe installation in multiple indoor floor constructions. Heating cable must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. Heating mat is designed to be embedded in concrete or similar. Cold lead сonnection point to power is protected from water ingress by a removable cap. The cold lead is an installation cable with solid conductors ensuring fast installation. A clearly visible connection avoids accidentally installing the heated element in the wall. To ensure a long life-time, all mats are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our full floor extended Danfoss Warranty

ECheat
ECheat is an high-quality, braided screen, self-adhesive all-in-one mat with FEP insulated conductors and a red PVDF outer sheath (non UV stable). The round profile, very low height (only 2,5 mm) and robust construction ensures a fast, simple and safe installation perfect for renovating existing floors. Heating cable must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. The two cold leads have clearly visible connections to avoid accidentally installing the heated cable in the wall. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our full floor extended Danfoss warranty

ECinfracable
ECinfracable readymade heating cabel mat is an extremely high-quality, 360° fully screened twin conductor cable with a tough outer sheath (UV resistant fixed on the plastic mesh). Its round profile and robust construction ensures a fast,simple and safe installation in multiple indoor floor constructions like: new build houses embedded in concrete and as total or comfort floor heating in public and commercial buildings. Heating cable must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. Heating mat is designed to be embedded in concrete or similar.Cold lead connection point, is protected from water ingress by a removable cap. The cold lead is an installation cable with solid conductors ensuring fast installation. A clearly visible connection avoids accidentally installing the heated element in the wall. To ensure a long life-time, all mats are minutely inspected.

ECmat
ECmat is an extremely high-quality, 360° fully screened self-adhesive all-in-one mat with FEP insulated conductors and a red PVDF outer sheath (non UV stable). The round profile, low height (only 3,5 mm) and robust construction ensures a fast, simple and safe installation perfect for renovating existing floors. Heating cable must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. The cold lead is an installation cable with solid conductors ensuring fast installation. A clearly visible connection avoids accidentally installing the heated cable in the wall. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our full floor extended Danfoss warranty. *An EPD is a document used to communicate transparently, the quantified environmental impacts of a product over its life cycle stages.

ECsafe
ECsafe readymade heating cabel mat is an high-quality, 360° fully screened twin conductor cable with a tough outer sheath (UV resistant) fixed by the plastic tapes. Its round profile,robust construction ensures a fast, simple and safe installation in multiple indoor floor constructions like: new build houses for accumulating systems, comfort floor heating in public and commercial buildings for new build and renovations.ECsafe should not be in direct contact with bitumen roofs. Heating cable must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. Heating element is designed to be mounted on steel reinforcement mesh,allowing unhindered passing of concrete.Cold lead connection point is protected from water ingress by a removable cap.The cold lead is an installation cable with solid conductors ensuring fast installation. A clearly visible connection avoids accidentally installing the heated element in the wall.

GXmat
Installing a Danfoss GX Snow Melting System provides a permanent solution to the problems caused by cold weather. Improve safety by providing instantaneous relief from snow and ice and increase your bottom line by reducing the costs associated with applying chemicals, owning snow clearing machinery or hiring outside services.Twin coductor cable with durable construction and single point connection make instalation easy and flexible.This product produces zero electromagnetic fields. It is designed to be used in concrete, asphalt, and under pavers.

LXmat
Danfoss LX DUAL ADHESIVE electric floor heating mats are an affordable luxury that brings warmth to life. It’s a proven technology that’s safe, reliable and energy efficient. The unique adhesive system saves 70% on installation time. It is twin conductor cable, pre-applied heating cable with single point connection for easy installation. You can customize the mat on the job site according to your requirements. It is safety approved for wet locations, ensuring reliable performance even in such conditions.