RSA-product-category

RSA

RSA oil pumps are designed for small/medium sized domestic and commercial oil burners up to 255 l/h. The pumps have a built-in pressure regulator with shut-off function. A special regulation spring is available for feed/transfer applications.

Features and benefits

  • Light oil and Kerosene
  • 1 or 2-pipe operation
  • 1-stage
  • Built-in pressure regulator with shut-off
  • Ring filter
  • Spec. spring available for feed/transfer applications