BFPM 20-product-category

BFPM 20

The BFPM range is a series of Danfoss oil pumps in combination with a highly efficient permanent magnet motor. The BFPM Electronic Controller must be used for controlling BFPM motor pumps (see separate data sheet for BFPM Electronic Controller). BFPM is designed for small domestic oil burners up to 24 l/h.

Features and benefits

  • Light oil and kerosene
  • 1- or 2-pipe operation
  • 1-stage
  • Built-in pressure regulator
  • Cartridge filter