BFP 21 LE-product-category

BFP 21 LE

BFP 21 LE is a special version of the BFP 21 pump. The pump has a connection from the nozzle line back to the suction side. This connection can be turned off by means of the screw K. The BFP 21 LE is designed for domestic burners with limited capacity featuring reduced start/stop emission. Please notice the capacity/pressure diagram.

Features and benefits

  • Light oil domestic oil burners
  • Low emission at start and stop
  • 1-stage oil burners
  • 1- or 2-pipe operation
  • Build in solenoid valve cut-off
  • Cartridge filter
  • Build in pressure regulator