EBI4 C series-product-category

EBI4 C series

The EBI4 C unit series is specially designed for applications where constant ignition is required. EBI4 CM is a 2-pole version with secondary midpoint grounded. EBI4 C1P is a 1-pole version for ignition between 1 electrode and frame.

Features and benefits

  • 1- or 2-pole ignition
  • Low power consumption due to high efficiency (new technology)
  • Earth connection through the primary cable
  • Same dimensions and flexible mounting as the well-known EBI series
  • CE-marking in accordance with the direc- tives: EMC, LVD, RoHs EBI4 CM
  • Oil/gas burners requiring constant ignition
  • 2-pole ignition
  • Secondary mid-point connected to earth/ frame
  • 100% ED at 35°C/70% ED at 60°C