BML / BMT-product-category

BML / BMT

The shut-off diaphragm valves BML and BMT are designed for installation in the liquid, suction and hot gas lines of refrigeration circuits, in order to open and to shut off inner refrigerant flow path by operating the handwheel.

BML valves can be delivered with flare, ODF solder or ODF solder with extended ends. In the same product category, BMT 6 is a threeway manual shut-off valve with similar characteristics.

Features and benefits

  • Fitted with three stainless steel diaphragms that prevent leakage throughout the operating life of the valve
  • Valve plate of polyamide nylon to give complete shut-off with minimum torque
  • Valve cover with counter-seat to prevent the ingress of moisture