EVT-product-category

EVT

EVT high pressure range is a direct or servo operated solenoid valve specially designed to fit into CO2 transcritical refrigeration systems.

They can be applied in following applications:

  • EVT 1.2 direct operated for oil return, pressure equalization/relief control, high pressure hot gas bypass/dump and hot gas defrost.
  • EVT 2.0 and 3.0 servo operated for high pressure hot gas bypass/dump and hot gas defrost application.
  • EVT valves and coils are sold separately.

Features and benefits

  • Direct and servo operated mini piston solenoid valve with compact construction
  • Simple and fast mounting of Danfoss clip-on coil
  • Designed for media temperature up to 150 °C
  • Working pressure up to 140 bar with standard coils
  • Copper solder connections for brazing
  • Body material in ECO brass (lead free < 0.1%)
  • Stainless steel connections for Swagelok fittings
  • Robust design ensures long lifetime
  • Supplied in version normally closed (NC)
  • In accordance with