KP-product-category

KP

The KP pressure switches can be used as safety switches against too low a suction pressure and / or too high a discharge pressure in refrigeration and air conditioning systems. They can also be used to start / stop compressors and fans for air-cooled condensers.
They are available in both single and dual versions and include a single pole double throw (SPDT) switch.

Features and benefits

  • Ultra-short bounce time thanks to snapaction function (reduces wear to a minimum and increases reliability)
  • Available with gold-plated contacts
  • SPDT switch design offers open or close switching action on pressure rise or fall
  • Fail safe double bellows prevent refrigerant loss and system contamination - standard on KP 7 and KP 17 pressure switches
  • Convenient manual trip feature to test electrical contact function - no tools needed
  • Pressure wire connectors for easy electrical wiring
  • No spade or lug terminals required
  • Integral 1⁄2 NPSM swivel cable connector allows direct attachment of 1⁄2 in male pipe thread connector
  • Lockplate prevents tampering with range and differential settings
  • Universal mounting hole patterns