KP-product-category

KP

KP pressure switches are for use in refrigeration and air conditioning systems to give protection against excessively low suction pressure or excessively high discharge pressure. KP pressure switches are also used for starting and stopping refrigeration compressors and fans on air-cooled condensers. A KP pressure switch can be connected directly to a single-phase AC motor of up to approx. 2 kW or installed in the control circuit of DC motors and large AC motors. KP pressure switches are fitted with a singlepole double-throw (SPDT) switch. The position of the switch is determined by the pressure switch setting and the pressure at the connector. KP pressure switches are available in IP30, IP44 and IP55 enclosures.

Features and benefits

  • Ultra-short bounce time thanks to snapaction function
  • Manual trip function
  • Types KP6, KP7, KP17 and KP47 with fail-safe double bellows element
  • Vibration and shock resistant
  • Compact design
  • Fully welded bellows element
  • High reliability both electricallyand mechanically