ACB / CCB-product-category

ACB / CCB

Pressure controls ACB and CCB are compact disc type pressure switches with fixed setpoints for long-standing use in refrigeration and air conditioning systems. They provide automatic or manual reset limit protection.

The small size, lightness and high degree of protection means that it can be mounted directly on the refrigeration systems.

The cartridge switch is available with different pressure settings and pressure connections to suit customer requirements.

All these features reduce installation costs and save space.

Features and benefits

  • Wide range
  • Automatic or manual reset
  • Various port fittings for soldering or direct mounting
  • Spades or cables
  • Stripped ends or customer specific electrical plug
  • Open or water-proof (IP65) version
  • Type ACB for use as high and low pressure cut in and cut out as well as fan cycling
  • Type CCB available for CO2 refrigerants
  • Fixed pressure set points
  • Compact design and easy to install