MPHE H48T-CL-product-category

MPHE H48T-CL

Introducing H48T-CL, our new brazed plate heat exchanger featuring the patented Micro Plate™ design dedicated for 140 bar transcritical CO2 systems. The H48T-CL is specially developed for heat recovery applications with water and CO2 to ensure optimum system efficiency.

The H48T-CL is optimized for heat recovery application with small brine temperature difference (e.g sanitary water). Also H48T-CL can be used in automotive heat pumps, with a optimized brine side pressure drop and high reliability.

With the unique Micro Plate™ technology, the H48T-CL heat exchanger pushes the boundaries of thermal performance and makes it an unmatched and reliable heat exchanger in a CO2 system.
A lightweight and compact design without a reinforced frame ensures easy installation and allows for more compact CO2 systems.

Features and benefits

  • High design pressure
  • Proven reliability
  • High heat transfer efficiency
  • Small footprint