MPHE D22-product-category

MPHE D22

The new Danfoss D22 is an excellent route to increased savings. With a robust and resource-efficient design, the D22 is designed to operate efficiently year after year in a whole range of applications. The innovative D22 channel plate pattern makes it the best heat exchanger on the market, significantly reducing energy consumption and lowering CO2 emissions. The D22 has a capacity of 3-30 kW and is suitable for evaporators, condensers and one-phase applications. Thanks to the two-in-one connection it is always easier to install. The D22 is the natural choice for any application.

Features and benefits

  • Standard- and high-pressure designs make it the ideal solution for any application or refrigeran
  • Two-in-one connection for easy installation
  • With innovative micro plate channel plate pattern for higher heat transfer to minimize weight and refrigerant charge