MPHE C55-C-product-category

MPHE C55-C

The C55-C is a condenser optimised for R407C for use in high-efficiency chillers with capacities of 10-65 kW. The heat exchanger features innovative Micro Plate technology that improves heat transfer and reduces the amount of material used. To meet demands for higher seasonal efficiency, the C55-C is designed to work efficiently and increase comfort in modern buildings without increasing the carbon footprint. Helping chillers perform more efficiently, it reduces both energy costs and environmental impact. The low hold-up volume reduces the system refrigerant charge and offers valuable savings.

Features and benefits

  • Minimal hold-up volume: Less refrigerant charge
  • High heat transfer: For more efficient chillers
  • Smaller footprint: Enabling more compact chillers.
  • Reduced CO2 footprint: Environmentally friendly with high heat transfer and minimal refrigerant charge