MPHE C22 / H22-product-category

MPHE C22 / H22

20% reduction in refrigerant charge compared with a traditional BPHE, the ideal solution to help you meet the world`s climate and energy aspirations.
The C22 & H22 are families of Condensers and Evaporators optimized for high-efficiency chillers and heat pumps.
The heat exchanger features innovative Micro Plate technology that improves heat transfer and reduces the amount of material used.
​​​​​​​ To meet demands for higher COPs in heat pumps, the evaporator H22(L)-E and the condenser H22(L)-C are designed to work efficiently with close temperature approaches, while a low pressure drop on the brine side reduces the pump power and keeps the overall COP high. H22 can cover a capacity range from 2 – 10kW.

H22(L)-C represent the ideal choice for the semi plug-in systems, also operating with flammable refrigerants.
The C22(L)-E and the C22(L)-C are respectively evaporator and condenser designed to work efficiently and increase comfort in modern buildings without increasing the carbon footprint.Helping chillers perform more efficiently achieving higher seasonal efficiency levels, it reduces both tenergy costs and environmental impact. C22 can cover a capacity range from 3 – 20kW.
The low hold-up volume reduces the system refrigerant charge and offers valuable savings.

Features and benefits

  • Minimal hold-up volume: Less refrigerant charge
  • Reduced pressure drop: For a more efficient system
  • Smaller footprint: Enabling more compact system
  • Reduced CO2 footprint: Environmentally friendly with high heat transfer and minimal refrigerant charge