MPHE C17L-EZ / H17L-CZ-product-category

MPHE C17L-EZ / H17L-CZ

The C17L-EZ is an evaporator optimized for small chillers with compact size required in installation. It’s also designed for extension to economizer and condenser for various refrigerants.
The Z-pattern channel plate technology pushes the performance of heat exchangers to the limits by fully mixing the liquid and gas refrigerant through a “zigzag” flow, which increases the heat transfer coefficient. At the same time, inheriting from the dimple plate pattern of the previous generation of MPHE, C17L-EZ reduces the water side pressure drop and the amount of material used. The correspondent condenser model, H17L-CZ has outstanding performance working as condenser in semi plug-in systems and also as suction gas to liquid heat exchanger in heat pump operating with large glide refrigerants.

​​​​​​​To meet demands for higher seasonal efficiency, the C17L-EZ and H17L-CZ are designed to work efficiently and increase comfort in modern life without increasing the carbon footprint.
Helping chillers and heat pumps perform more efficiently, it reduces both energy costs and environmental impact. The low hold-up volume reduces the system refrigerant charge and offers valuable savings.

Features and benefits

  • Improved heat transfer - equals higher efficiency chillers
  • Reduced water side pressure drop – equals higher efficiency chillers
  • Minimal hold-up volume - equals less refrigerant charge and reduced CO2 footprint
  • Smaller footprint - enables more compact chillers for easy installation
  • Less material utilization – less weight and environment friendly