EET-product-category

EET

The EET Series is the next generation of electronic thermostats which is a direct replacement of the mechanical thermostat (and timer) and Danfoss ETC series. It comes in two variants: EETc (Enhanced Electronic Thermostat, compact) which has one and two output model options for controlling compressor and fan/defrost heater and EETa (Enhanced Electronic Thermostat, advanced) which has two and three output model options for controlling compressor, fan, defrost heater or light.

With the EETc and the EETa, we continue building on the electronification legacy by bringing a high number of new features and capabilities to increase performance and flexibility, while keeping the familiar form factor and installation method.

Features and benefits

  • Ensure reliable performance with moisture protected design for cold space installations
  • Simplify transitions with compatible dimensions and installation methods
  • Versatile power support and configurable controls for optimal operation
  • Intelligent management of alarms, fans, lights, and compressors
  • Flexible sensor compatibility and enhanced relay life
  • Streamlined production with mass programmability and quick factory tests
  • Protect your equipment with comprehensive voltage and temperature safeguards
  • Maximize energy savings with economy and holiday modes
  • Dual defrost control and emergency safety features for reliability