DHW system, Legiomin®, DHW storage & charging, 130 kW, Brazed stainless steel, 750 L
161L1326
LEGIOMIN-S 750-210-130 StS HEX
161L1326
产品规格
特性 | 值 |
|---|---|
| Application type | DHW storage & charging |
| Capacity [KW] | 130.0 kW |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| DHW Control type | External control |
| DHW controller name | No Controller |
| DHW HEX type | XB37M-1-40 |
| Differential pressure primary [bar] [Max] | 16 bar |
| HEX DHW brazed/gasketed material | Brazed stainless steel |
特性 | 值 |
|---|---|
| Hot water tank volume [l] | 750 L |
| Material Description | LEGIOMIN-S 750-210-130 StS HEX |
| Pressure nominal primary [bar] | 16 bar |
| Pressure primary [bar] [Max] | 16 bar |
| Product line | Heavy Duty Stations |
| UL mark | No |
| 描述 | LEGIOMIN-S 750-210-130 StS HEX |
| 產品群組 | DHW system |
| 產品類型 | Legiomin® |
一般规格
特性 | 值 |
|---|---|
| 總重 | 152 千克 |
| 淨重 | 152 千克 |
特性 | 值 |
|---|---|
| Volume | 2541 公升 |
| EAN/UPC | 5715255210627 |