Danfoss logo
Termix Compact 28 MS VMTD-product-category

Termix Compact 28 MS VMTD

Space heating and domestic hot water (DHW)
The Termix Compact 28 MS VMTD-FI is a complete unit for direct space heating and domestic hot water for district heating in buildings such as sports centres, schools, blocks of flats etc.

Efficient heat exchanger
The substation is fitted with an efficient plate heat exchanger, which ensures the most favourable heat extraction and achieves optimum comfort and operating economy.

Electronic regulation
The Termix Compact 28 MST VMTD-FI is built with a plate heat exchanger for domestic hot water and direct system regulation for space heating. The electronic control is preset from the factory. Electrical components are connected, and the unit is equipped with a plug for 230 V a.c.
​​​​​​​
Minimal heat loss
Complete insulation of the unit ensures minimal heat loss.
​​​​​​​
Reliable and easy to install
Termix Compact 28 MST VMTD-FI is operationally reliable. A quality product manufactured in Denmark, which is easy to install and quickly commissioned.

Features and benefits

  • Fully insulated
  • Direct heating with mixing loop
  • Electronic control for heating
  • Thermostatic control for domestic hot water
  • Operates independently of differential pressure and flow temperature
  • Pipes and plate heat exchanger made of stainless steel