HRB 4, PN 10, DN 20, 4 m³/h, Rp 3/4
065Z0412
HRB 4 PN10 20/4 rotary 4-way Rp3/4
065Z0412
产品规格
特性 | 值 |
|---|---|
| China RoHS compliance | Out of scope |
| Closing differential pressure (diverting) [bar] [Max] | 2.0 bar |
| Closing differential pressure (mixing) [bar] [Max] | 1.0 bar |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow characteristic | S characteristic |
| Kvs values [m³/h] | 4.00 m³/h |
| Leakage through port max. [% Kvs] | 1.0 |
| Material Description | HRB 4 PN10 20/4 rotary 4-way Rp3/4 |
| Media pH [Max] | 10 |
| Media pH [Min] | 7 |
| Medium alternative | Glycolic water up to 50% |
| Mounting version | Flow |
| Number of ports | 4 |
| Operating torque [Nm] | 5 N-m |
| Permissible media | District heating/cooling circulation water |
| PN alternative VSP | 6 |
| Pressure class | PN 10 |
特性 | 值 |
|---|---|
| Pressure nominal [bar] | 10 bar |
| Product line | District Energy Controls |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | b522cde8-91be-41f7-a332-895ff80167a5 |
| SCIP dossier product name | HRB HRE HFE |
| Slide shoe material | DZR brass CuZn36Pb2AS (CW 602N) |
| Stuffing box sealing material | EPDM |
| Valve body material | DZR brass CuZn36Pb2AS (CW 602N) |
| Valve cone material | DZR brass CuZn36Pb2AS (CW 602N) |
| Valve size | DN 20 |
| 介質溫度 [°C] [最大值] | 110 °C |
| 介質溫度 [°C] [最小值] | 2 °C |
| 應用 | Heating |
| 描述 | HRB 4 PN10 20/4 rotary 4-way Rp3/4 |
| 產品群組 | Motorized control valves |
| 產品類型 | HRB 4 |
| 直徑 [mm] | 20 mm |
| 連接尺寸 | Rp 3/4 |
| 連接類型 | Internal thread |
一般规格
特性 | 值 |
|---|---|
| 總重 | 0.9 千克 |
| 淨重 | 0.9 千克 |
| Volume | 1.43 公升 |
特性 | 值 |
|---|---|
| EAN/UPC | 5710104033709 |
| Proposition 65 | Cancer and Reproductive Harm |