Danfoss logo
SonoSelect_Safe left angle perspective

Energy meters, SonoSafe 10, 15 mm, qp [m³/h]: 1.5, Heating, Battery 1 A-cell, M-Bus, No interface module

014U0230

Energy meter for residential applications

产品规格

特性
1 Primary battery SUM weight Kg0.019
1 Primary battery weight Kg0.019
Accuracy standardClass 2 to EN1434
Ambient classE1 / M2
Ambient humidity [% RH] [Max]95 %
Approval authorityForce Certification
Approved meteorological range [°C] [Max]95 °C
Approved meteorological range [°C] [Min]5 °C
Battery lifetime [Years]16.0 yr
Battery qty1
Battery type or NameAA Lithium (ER14505)
Cable length between calculator and flow sensor [m]0.5 m
China RoHS complianceOut of scope
Commissioning toolSonoApp
Contains batteriesYes
DG Indicator ProfileContains Lithium Batteries
Difference temperature limits (Accounting) [K] [Max]90.00 K
Difference temperature limits (Accounting) [K] [Min]3.00 K
Dynamic range1:100
EEE category5 small equipment (any external dimension < 50 cm)
Energy unitkWh (without digit after comma)
EPD availableYes
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Flow measuring principleUltrasonic
Housing colorRAL 9010 White
In scope of WEEEYes
InstallationReturn
Integrated communicationM-Bus
Interface module slot 1No interface module
Kvs values [m³/h]3.87 m³/h
Log storage duration [Month]24 mo
Log storage interval [Month]1 mo
Material DescriptionDN15R,qp1.5,110,MBus,L,BA,kWh
Material in contact with mediumBrass sensor
特性
Pressure nominal [bar]16 bar
Product lineDistrict Energy Controls
Protection class calculatorIP65
qc [m³/h]0.0030 m³/h
qi [m³/h]0.015 m³/h
qp [m³/h]1.5 m³/h
qs [m³/h]3.0 m³/h
qss [m³/h]3.30 m³/h
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.c284e070-c802-4ced-837c-2aa2fcd3510f
SCIP dossier product nameUltrasonic Pathfinder
Storage temperature [°C] [Max]60 °C
Storage temperature [°C] [Min]-25 °C
Supply voltage typeBattery 1 A-cell
Temperature sensor approved temperature [°C] [Max]105 °C
Temperature sensor approved temperature [°C] [Min]0 °C
Temperature sensor diameter [mm]5.2 mm
Temperature sensors cable length [m]1.5 m
Temperature sensors typePt 1000
Weight per battery18 g
介質Heating system according to VDI 2035
介質溫度 [°C] [最大值]95 °C
介質溫度 [°C] [最小值]5 °C
應用Heating
描述Energy meter for residential applications
環境溫度 [°C] [最大值]55 °C
環境溫度 [°C] [最小值]5 °C
產品群組Energy meters
產品類型SonoSafe 10
直徑 [mm]15 mm
連接尺寸G 3/4
連接類型Thread
電纜絕緣材質PVC halogen free
顯示類型LCD

一般规格

特性
總重0.914 千克
淨重0.734 千克
Volume3.17 公升
特性
EAN/UPC5702425139352
Proposition 65Cancer and Reproductive Harm