Danfoss logo
HGX LG BOCK 压缩机-product-category

HGX LG BOCK 压缩机

The HG - LG model series consists of state-of-the-art classical suction gas-cooled compressor technology.Suitable for HFO (safety class A2L) as well as chlorine-free HFC refrigerants (A1). Optimized drive for demanding use with HFO refrigerants. Seal materials are suitable for operation with HFO and HFC refrigerants. Electronic motor protection is included for installation in an external switch cabinet. Providing Outstanding running comfort, efficiency and reliability on the highest level of quality. When being used in evaporation temperatures greater than +15°C, the ester oil BOCKlub E85 must be used.