Pressure transmitters
Product types shown: 5

DST P650
The compact OEM pressure transmitter programme is designed for use in severe hydraulic applications. The programme consists of two series:
- DST P600
- DST P650
The high degree of EMI protection equips the pressure transmitter to meet most requirements. Running a powerful ARM-based micro-controller, offering diagnostic functions and intelligent performance features.
Patented Danfoss Quasi-DC (QDCTM) technology inside. For improved immunity and long-term stability under even the most extreme field conditions.- DST P600

DST P92S
The DST P92S OEM pressure transmitter is designed for use in Mobile and Industrial hydraulic applications. The transmitter is suitable for use in a functional safety environment with a requirement of PLd, EN ISO 13849-1: 2015 or AgPLd EN ISO 25119: 2010 or SIL2, IEC 61508:2010, respectively. Further Danfoss holds a third party approval from TÜV to ensure easy implementation into any safety system.

MBS 1200 / MBS 1250
The compact OEM pressure transmitter programme is designed for use in severe hydraulic applications. The programme consists of two series:
- MBS 1200 – without integrated pulse-snubber
- MBS 1250 – with integrated pulse-snubber
The high degree of EMI protection equips the pressure transmitter to meet most requirements.- MBS 1200 – without integrated pulse-snubber

MBS 1300 / MBS 1350
MBS 1300 Series is a dual output transmitter. Output 1 gives a pressure signal where as output 2 gives a temperature signal. The Series consists of two versions:
- MBS 1300 – without integrated pulse-snubber
- MBS 1350 – with integrated pulse-snubber
The integrated pulse-snubber offers a high degree of protection against cavitations and liquid hammer, and the well thought out design results in excellent vibration stability and an exceptional robustness. The high degree of EMI protection equips the pressure transmitter to meet most requirements.- MBS 1300 – without integrated pulse-snubber

MEP
MEP 2200 and MEP 2250 are designed for mobile hydraulic applications and feature dual outputs. The first output is a switch with 1% FS hysteresis and a 1 ms time constant. The second output provides an analogue signal, either ratiometric or absolute voltage. MEP 2600 and MEP 2650 cater to mobile hydraulic, industrial hydraulic, and air compressor applications with a single switch output that has adjustable hysteresis between 1 – 8% FS and a time constant ranging from 8 – 512 ms, including immunity to VFD. Both series come in two versions: MEP 2200 and MEP 2600 without an integrated pulse-snubber, and MEP 2250 and MEP 2650 with integrated pulse-snubber,. The pulse-snubber enhances protection against cavitations and liquid hammer, while the design ensures vibration stability and robustness. These switches also offer a high level of EMI protection to satisfy most requirements