Danfoss logo
DST P92S Pressure transmitter for SIL2 applications

Pressure transmitter, DST P92S, 0 bar - 60 bar, 0 psi - 870 psi

078G1001

Pressure reference: Gauge (relative), Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: G, Pressure connection size: 1/4, Specification key: P92S-0060-BAR-R-11-01-01

Thông số kỹ thuật của máy

Đặc tính kỹ thuật
Giá trị
- commonPin 3
+ supplyPin 1
Accuracy TEB [-25 - 80°C] ±FS1.5 %
Accuracy TEB [-40 - 80°C] ±FS2.5 %
Accuracy TEB [0 - 80°C] ±FS1.0 %
ApprovalCE
Burst pressure [bar]600.0 bar
Burst pressure [psig]8700 psig
CE markYes
China RoHS complianceOut of scope
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
Electrical conn. commentsPBT
Electrical conn. Male/FemaleMale
Electrical connectionM12 x 1
Electrical connection size5 pin
Electrical connection standardIEC 61076-2-101
Enclosure rating IPIP67
EU RoHS complianceYes
EU RoHS exemption clauseNo
Material DescriptionSensor DST P92S-0060-bar-R-11-01-01
Medium temperature range [°C] [max]125 °C
Medium temperature range [°C] [min]-40 °C
Medium temperature range [°F] [max]185 °F
Medium temperature range [°F] [min]-104 °F
Output signalCurrent
Output signal [mA] [max]20 mA
Đặc tính kỹ thuật
Giá trị
Output signal [mA] [min]4 mA
Overload pressure max. [bar]120.0 bar
Overload pressure max. [psig]1740 psig
Packing formatMulti pack
Pressure connection HEX [mm]22.0 mm
Pressure connection notesViton Gasket
Pressure connection size1/4
Pressure connection standardDIN 3852-E
Pressure connection typeG
Pressure range [bar] [max]60.00 bar
Pressure range [bar] [min]0.00 bar
Pressure range [psi] [max]870.00 psi
Pressure range [psi] [min]0.00 psi
Pressure referenceGauge (relative)
Product groupSensors
Product lineSensing Solutions
Product namePressure transmitter
Product TypeDST P92S
Pulse-snubberYes
Quantity per packing format45 pc
REACH Candidate List substancesNo
Response time max. [ms]1 ms
Specification keyP92S-0060-BAR-R-11-01-01
Start up time [ms]40 ms
Supply voltage [V] DC [max]32.00 V
Supply voltage [V] DC [min]9.00 V

Yêu cầu chung

Đặc tính kỹ thuật
Giá trị
Gross weight0.058 Kilogram
Net weight0.052 Kilogram
Volume0.109 Liter
Đặc tính kỹ thuật
Giá trị
EAN/UPC5702428977289
Proposition 65Cancer and Reproductive Harm