Top cover, ICS3 100, Steel
027H7123
Parts included: Manual spindle; Gasket, Used for product: ICS 100, Packing format: Single pack, Quantity per packing format: 1
027H7123
Thông số kỹ thuật của máy
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Body material | Steel |
| Brand | ICV Flexline |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Ext pilot pressure connection | Nipple (P2 port) |
| Material Description | ICS 100 Top cover complete |
| Packing format | Single pack |
| Parts included | GasketManual spindle |
| Pilot connection configuration | P: Parallel connectionSI-SII: Serial connection |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Pressure gauge connection | Int. thread with blind plug |
| Product accessories | ICM / ICS / ICLX accessories |
| Product group | Press. and temp. regul. valves |
| Product line | Industrial Refrigeration |
| Product name | Top cover |
| Product Type | ICS3 100 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R1234ze(E)R134aR22R401AR402AR404AR407AR407BR407CR407FR409AR410AR421AR502R507AR717R744 |
| Serviceable | ICM / ICS / ICLX spare parts |
| Top cover | 3 function modules |
| Used for product | ICS 100 |
Yêu cầu chung
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Gross weight | 12.916 Kilogram |
| Net weight | 10.1 Kilogram |
| Volume | 16.814 Liter |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| EAN/UPC | 5702428231398 |
| Proposition 65 | Cancer and Reproductive Harm |