Danfoss logo
VDHT 3_4-1 ED Solenoid Valve body

Solenoid operated valves, VDHT BL2S 1-3/4 NO, Industrial

180L1033

Flow [gpm] [Max]: 140, Operating pressure [barg] [Max]: 4, Operating pressure [psig] [Max]: 51, Connection standard: NPT, Inlet connection size [in]: 1, Outlet connection size [in]: 3/4

Thông số kỹ thuật của máy

Đặc tính kỹ thuật
Giá trị
ApplicationIndustrial
ApprovalUL
China RoHS complianceOut of scope
Connection standardNPT
Contains batteriesNo
DescriptionVDHT BL2 1-3/4 NO NPT FPM
DG Indicator ProfileNot relevant for dangerous goods
DirectionManifold
EU RoHS complianceYes
EU RoHS exemption clauseNo
Flow [gpm]32.000 gal/min
Flow [gpm] [Max]140.000 gal/min
Flow [l/min]120.00 l/min
Function2 NO
In scope of WEEENo
Đặc tính kỹ thuật
Giá trị
Inlet connection size [in]1
Inlet size [in]1 in
Material DescriptionVDHT BL2 1-3/4 NO NPT FPM
Operating pressure [barg] [Max]4 barg
Operating pressure [psig] [Max]51 psig
Outlet connection size [in]3/4
Outlet size [in]3/4 in
Product descriptionSolenoid operated valves
Product groupValve
Product lineHigh-Pressure Pumps
Product TypeVDHT 2/2
REACH Candidate List substancesNo
Type designationVDHT BL2S 1-3/4 NO
UL markYes

Yêu cầu chung

Đặc tính kỹ thuật
Giá trị
Gross weight4.768 Kilogram
Net weight4.566 Kilogram
Volume3.648 Liter
Đặc tính kỹ thuật
Giá trị
EAN/UPC5715162674826
Proposition 65No Reproductive Toxins or Carcinogens