Danfoss logo
2_2 ways VDHT BL4 valve body

Solenoid operated valves, VDHT BL4 1-1 NC, Industrial

180L1016

Flow [gpm] [Max]: 40, Flow [l/min] [Max]: 150, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Max]: 2030, Connection standard: BSP, Inlet connection size [in]: 1, Outlet connection size [in]: 1

Thông số kỹ thuật của máy

Đặc tính kỹ thuật
Giá trị
ApplicationIndustrial
China RoHS complianceOut of scope
Connection standardBSP
Contains batteriesNo
DescriptionVDHT BL4 1 NC BSP N
DG Indicator ProfileNot relevant for dangerous goods
DirectionManifold
EU RoHS complianceYes
EU RoHS exemption clauseNo
Flow [gpm] [Max]40.000 gal/min
Flow [l/min] [Max]150.00 l/min
Function1 NC
In scope of WEEENo
Inlet connection size [in]1
Đặc tính kỹ thuật
Giá trị
Material DescriptionVDHT BL4 1 NC BSP N
Media temperature [°C] [Max]90 °C
Media temperature [°F] [Max]194 °F
Operating pressure [barg] [Max]140 barg
Operating pressure [psig] [Max]2030 psig
Outlet connection size [in]1
Piston diameter Ø [mm]35 mm
Product descriptionSolenoid operated valves
Product groupValve
Product lineHigh-Pressure Pumps
Product TypeVDHT 2/2
REACH Candidate List substancesNo
Type designationVDHT BL4 1-1 NC

Yêu cầu chung

Đặc tính kỹ thuật
Giá trị
Gross weight9.825 Kilogram
Net weight8.776 Kilogram
Volume22.382 Liter
Đặc tính kỹ thuật
Giá trị
EAN/UPC5715162674185
Proposition 65No Reproductive Toxins or Carcinogens