Danfoss logo
 Solenoid operated valves, VDHT, 180L0167-180L0211-180L0233

Solenoid operated valves, VDHT 15 E NC-NO, Industrial

180L0233

Flow [gpm] [Max]: 4, Flow [l/min] [Max]: 15, Operating pressure [barg] [Max]: 160, Operating pressure [psig] [Max]: 2300, Connection standard: NPT, Inlet connection size [in]: 3/8, Outlet connection size [in]: 3/8 in

Thông số kỹ thuật của máy

Đặc tính kỹ thuật
Giá trị
ApplicationIndustrial
China RoHS complianceOut of scope
Connection standardNPT
Contains batteriesNo
DescriptionVDHT 15 E 3/2 NC-NO
DG Indicator ProfileNot relevant for dangerous goods
DirectionManifold
EU RoHS complianceYes
EU RoHS exemption clauseNo
Flow [gpm] [Max]4.000 gal/min
Flow [gpm] [Min]0.260 gal/min
Flow [l/min] [Max]15.00 l/min
Flow [l/min] [Min]1.00 l/min
Function1 NO+1 NC
In scope of WEEENo
Đặc tính kỹ thuật
Giá trị
Inlet connection size [in]3/8
Inlet size [in]3/8 in
Material DescriptionVDHT 15 E 3/2 NC-NO
Operating pressure [barg] [Max]160 barg
Operating pressure [barg] [Min]9 barg
Operating pressure [psig] [Max]2300 psig
Operating pressure [psig] [Min]29 psig
Outlet connection size [in]3/8 in
Outlet size [in]3/8 in
Product descriptionSolenoid operated valves
Product groupValve
Product lineHigh-Pressure Pumps
Product TypeVDHT 3/2
REACH Candidate List substancesNo
Type designationVDHT 15 E NC-NO

Yêu cầu chung

Đặc tính kỹ thuật
Giá trị
Gross weight1.568 Kilogram
Net weight1.541 Kilogram
Volume1.641 Liter
Đặc tính kỹ thuật
Giá trị
EAN/UPC5715162673164
Proposition 65No Reproductive Toxins or Carcinogens