Danfoss logo
APP 12-1200 RO pump

APP pumps, APP 13/1200 Ex

180B3224

Flow [gpm] [Max]: 58.6, Flow [l/min] [Max]: 225.4, Outlet pressure [barg] [Max]: 83, Outlet pressure [psig] [Max]: 1200, Speed [rpm] [Max]: 1200, Speed [rpm] [Min]: 700, ATEX compliance: Ex II 2G cb T6 / Ex II 3G c T6

Thông số kỹ thuật của máy

Đặc tính kỹ thuật
Giá trị
Ambient temperature [°C] [max]50 °C
Ambient temperature [°C] [min]0 °C
Ambient temperature [°F] [max]122 °F
Ambient temperature [°F] [min]32 °F
ApprovalATEXCE
ATEX complianceEx II 2G cb T6 / Ex II 3G c T6
Body materialDuplex
CE markYes
China RoHS complianceOut of scope
Contains batteriesNo
DescriptionAPP 13/1200 Ex
DG Indicator ProfileNot relevant for dangerous goods
Displacement [cm³/rev]197.50 cm³/rev
Displacement [in³/rev]12.05 in³/rev
Drain connection size [in]0.250 in
Drain connection standardBSPP
Drain connection typeThread
EU RoHS complianceOut of scope
Flow [gpm] [Max]58.600 gal/min
Flow [gpm] [Min]32.900 gal/min
Flow [l/min] [Max]225.40 l/min
Flow [l/min] [Min]126.70 l/min
Flow [m³/h] [Max]14.00 m³/h
Flow [m³/h] [Min]6.00 m³/h
In scope of WEEENo
Inlet connection size (metric)M42
Inlet connection standardMetric
Inlet connection typeThread
Inlet pressure [barg] [Max]5.0 barg
Inlet pressure [barg] [Min]2.0 barg
Inlet pressure [psig] [Max]72.5 psig
Đặc tính kỹ thuật
Giá trị
Inlet pressure [psig] [Min]29.0 psig
Inlet pressure peak [barg] [Max]10 barg
Inlet pressure peak [psig] [Max]145 psig
Material DescriptionAPP 13/1200 Ex
Media temperature [°C] [Max]50 °C
Media temperature [°C] [Min]2 °C
Media temperature [°F] [Max]122 °F
Media temperature [°F] [Min]36 °F
Outlet connection size (metric)M42
Outlet connection standardMetric
Outlet connection typeThread
Outlet pressure [barg] [Max]83 barg
Outlet pressure [barg] [Min]10 barg
Outlet pressure [psig] [Max]1200 psig
Outlet pressure [psig] [Min]145 psig
Outside dimensions of packaging LxWxH [in]22x13,2x18,3
Outside dimensions of packaging LxWxH [mm]562x336x466
Product descriptionAPP pumps
Product groupPump
Product lineHigh-Pressure Pumps
Product TypeAPP 11-13
REACH Candidate List substancesNo
Seal MaterialNBR
ServiceableYes
Sound pressure level [dB(A)]85 dBA
Speed [rpm] [Max]1200 rpm
Speed [rpm] [Min]700 rpm
Speed continuous [rpm] [Min]700 rpm
Type designationAPP 13/1200 Ex
UL markNo

Yêu cầu chung

Đặc tính kỹ thuật
Giá trị
Gross weight92.8 Kilogram
Net weight74.48 Kilogram
Volume89.747 Liter
Đặc tính kỹ thuật
Giá trị
EAN/UPC5702428757317
Proposition 65No Reproductive Toxins or Carcinogens