Termix Distribution Unit MIX 7 connections
144H0186
Product Type: Termix Distribution Unit, 7, 230 V, Thermostatic valve
144H0186
Thông số kỹ thuật của máy
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Application type | Distribution units |
| Approval | CE |
| CE mark | Yes |
| China RoHS compliance | Out of scope |
| Connection direction secondary | Bottom |
| Contains batteries | No |
| Cover option | Without |
| Depth without cover [mm] | 175 mm |
| Description | Termix Distribution Unit MIX 7 connections |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Floor heating manifold type | Brass with manual air vent |
| HE connection size | 3/4" |
| HE connection type | G ext. thread |
| HE pipe size | Ø18 |
| Heating control type | Thermostatic |
| Heating controller name | RAVK |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Height without cover [mm] | 700 mm |
| In scope of WEEE | No |
| Material Description | Termix Distribution Unit Mix 7 Connectio |
| Mixing circuit - control | Thermostatic valve |
| Number of connections | 7 |
| Number of floor heating manifold connections | 7 |
| Pressure nominal primary [bar] | 10 bar |
| Product group | Small Stations |
| Product line | Light Duty Stations |
| Product Type | Termix Distribution Unit |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 3b6600d4-b91e-44f0-b3ec-1ad9b18ab7e5 |
| SCIP dossier product name | Termix Distribution Unit Mix 7 Connectio |
| Supply temperature construction [˚C] | 95 °C |
| Supply voltage [V] | 230.0 V |
| UL mark | No |
| Width without cover [mm] | 520 mm |
Yêu cầu chung
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Gross weight | 30 Kilogram |
| Net weight | 29 Kilogram |
| Volume | 0.064 Cubic meter |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| EAN/UPC | 5706560910951 |
| Proposition 65 | Cancer and Reproductive Harm |