Danfoss logo
Akva_LUX_II_SE_De

Akva Lux II Se, Type 2, Heating controller name: ECL 310 / A230, DHW controller name: PTC2+P

145B5217

Product Type: Akva Lux II Se, Type 2, 16 bar, 110 °C, ECL 310 / A230, VS2 15, AMV 13, PTC2+P

Thông số kỹ thuật của máy

Đặc tính kỹ thuật
Giá trị
Application typeDirect Heating with mixing & Instantaneous DHW
China RoHS complianceOut of scope
Connection direction primaryBottom
Connection direction secondaryBottom
Contains batteriesNo
Cover materialPolypropylene
DCW static pressure [bar] [Min]1.0 bar
Depth with cover [mm]315 mm
Depth without cover [mm]315 mm
DG Indicator ProfileContains Gas
DH connection size3/4"
DH connection typeExternal thread
DH pipe sizeØ18
DHW connection size3/4"
DHW connection typeInternal thread
DHW Control typeFlow/thermostatic
DHW control valve kvs value [m3/h]3.00 m³/h
DHW controller namePTC2+P
DHW HEX typeXB06H-1 40
DHW pipe sizeØ18
Differential pressure controllerAVPL
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
HE connection size3/4"
HE connection typeInternal thread
HE pipe sizeØ18
Đặc tính kỹ thuật
Giá trị
Heating ActuatorAMV 13
Heating control typeElectronic
Heating Control valveVS2 15
Heating control valve kvs value [m³/h]1.00 m³/h
Heating controller nameECL 310 / A230
Heating pump brandGrundfos
Heating pump typeUPM3 Auto 15-70 130
Height with cover [mm]785 mm
Height without cover [mm]785 mm
HEX DHW brazed/gasketed materialBrazed copper
In scope of WEEENo
Insulation materialPolypropylene
Material DescriptionAkva Lux II Se type 2, ECL310/A230 STW
Material Description (Short TeAkva Lux II Se, ECL310/A230, Type 1, STW
Pressure nominal primary [bar]16 bar
Pressure nominal secondary [bar]6 bar
Product groupSmall Stations
Product lineLight Duty Stations
Product TypeAkva Lux II Se
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Station size typeType 2
Supply temperature construction [˚C]110 °C
Supply voltage [V] AC230 V
UL markNo
Width with cover [mm]550 mm
Width without cover [mm]550 mm

Yêu cầu chung

Đặc tính kỹ thuật
Giá trị
Gross weight22 Kilogram
Net weight20 Kilogram
Volume173.91 Liter
Đặc tính kỹ thuật
Giá trị
EAN/UPC5715255042242
Proposition 65Cancer and Reproductive Harm