EvoFlat Reno, Bottom, 55 kW, Brazed copper, Type 3
145B4122
EvoFlat Reno F3, self-acting station for radiator heating, for the replacement of gas boilers in multi family houses, DHW HEX copper type 3, 230V connection box connected to TWA
145B4122
Thông số kỹ thuật của máy
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Air vent | Yes |
| Application type | Direct Heating & Instantaneous DHW |
| CE mark | No |
| China RoHS compliance | Out of scope |
| Connection direction primary | Bottom |
| Connection direction secondary | Bottom |
| Contains batteries | No |
| Cover option | White-lacquered steel sheet |
| DCW static pressure [bar] [Min] | 1.5 bar |
| Depth with cover [mm] | 220 mm |
| Depth without cover [mm] | 204 mm |
| Description | EvoFlat Reno F3, self-acting station for radiator heating, for the replacement of gas boilers in multi family houses, DHW HEX copper type 3, 230V connection box connected to TWA |
| DG Indicator Profile | Contains Gas |
| DH connection size | 3/4" |
| DH connection type | G int. Thread |
| DH pipe size | Ø18 |
| DHW capacity [kW] [Max] | 55 kW |
| DHW connection size | 3/4" |
| DHW connection type | G int. Thread |
| DHW Control type | Flow/thermostatic |
| DHW controller name | TPC-M |
| DHW pipe size | Ø18 |
| Differential pressure controller | Integrated |
| Electrical connection | 230/50Hz |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| HE connection size | 3/4" |
| HE connection type | G int. Thread |
| HE pipe size | Ø18 |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Heat exchanger test pressure [bar] | 38 bar |
| Heating capacity [kW] [Max] | 15 kW |
| Heating control type | Differential pressure + zone valve |
| Heating system type | Radiator heating |
| Height with cover [mm] | 760 mm |
| Height without cover [mm] | 673 mm |
| HEX DHW brazed/gasketed material | Brazed copper |
| In scope of WEEE | No |
| Insulation material | EPP Foam |
| Material Description | EvoFlat Reno Type 3 230V, TWA, BP |
| Metering | Prepared for energy meter |
| Package depth [mm] | 300 mm |
| Package height [mm] | 800 mm |
| Package width [mm] | 600 mm |
| Piping | Stainless steel |
| Pressure nominal primary [bar] | 10 bar |
| Pressure nominal secondary [bar] | 10 bar |
| Product group | Flat Stations |
| Product line | Subsystems |
| Product Type | EvoFlat Reno |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Station size type | Type 3 |
| Strainer | Primary |
| Summer bypass | Yes |
| Supply temperature construction [˚C] | 95 °C |
| UL mark | No |
| Width with cover [mm] | 435 mm |
| Width without cover [mm] | 410 mm |
Yêu cầu chung
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Gross weight | 16 Kilogram |
| Net weight | 15 Kilogram |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Volume | 93.177 Liter |
| EAN/UPC | 5715162441800 |