STM, 30 °C - 110 °C, 210 mm, 5 m
065-0608
STM PN25 30-110/5m
065-0608
Thông số kỹ thuật của máy
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Ambient temperature [°C] [max] | 70 °C |
| Ambient temperature [°C] [min] | 0 °C |
| Approval standard | DIN EN 14597:2005-12 STW871 |
| Capillary tube length [m] | 5.0 m |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Description | STM PN25 30-110/5m |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Function | Safety temperature monitor |
| Gain Ks | 0.30 |
| Impulse tube material | Copper mat. No 2.0090 |
| Material Description | STM PN25 30-110/5m |
| Media temperature at sensor [°C] [Max] | 160 °C |
| Mounting version | Free |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Product group | Actuators - Temperature |
| Product line | District Energy Controls |
| Product Type | STM |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | 14b46c7e-f540-4aec-885a-fcd0f8e0222f |
| SCIP dossier product name | STM PN25 |
| Sensor connection | M22x1 / R3/4 ext thread acc. DIN 2999 |
| Temperature sensor diameter [mm] | 16.0 mm |
| Temperature sensor length [mm] | 210 mm |
| Temperature sensor material | Copper mat. No 2.0090 |
| Temperature setting range [°C] [Max] | 110 °C |
| Temperature setting range [°C] [Min] | 30 °C |
| Time constant [sec] | 100 " |
| Transport temperature [°C] [Max] | 50 °C |
| Transport temperature [°C] [Min] | -20 °C |
Yêu cầu chung
Đặc tính kỹ thuật | Giá trị |
|---|---|
| Gross weight | 2.668 Kilogram |
| Net weight | 2.668 Kilogram |
| Volume | 5.687 Liter |
Đặc tính kỹ thuật | Giá trị |
|---|---|
| EAN/UPC | 5702421544303 |
| Proposition 65 | Cancer and Reproductive Harm |